BOSCH REXROTH Fixed-Displacement Vane Pumps PVV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900926823
R900928769
R900928946
R900928947
R900928955
R900928961
R900930907
R900931136
R900936760
R900936923
R900938819
R900941572
R900942110
R900943716
R900954326
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Max. operating pressure pmax (standard liquids) Customs tariff weight
(kg)
Nominal size Design size Flange design Customs tariff country of origin

-

1 5 Days 67.517514.501682101-2 (SAE-B)IT

-

1 5 Days 193.417535.0011935127-2 (SAE-C)ES

-

1 5 Days 39.516012.461401101-2 (SAE-B)ES

-

1 5 Days 45.914012.06461101-2 (SAE-B)ES

-

1 5 Days 55.217514.28552101-2 (SAE-B)IT

-

1 5 Days 121.617522.4411224127-2 (SAE-C)ES

-

1 5 Days 97.717522.531984127-2 (SAE-C)IT

-

1 5 Days 81.617522.561824127-2 (SAE-C)IT

-

1 5 Days 36.421012.4361101-2 (SAE-B)IT

-

1 5 Days 162.217535.6611625127-2 (SAE-C)ES

-

1 5 Days 112.717522.2011134127-2 (SAE-C)ES

-

1 5 Days 6017514.8602101-2 (SAE-B)ES

-

1 5 Days 183.417534.7011835127-2 (SAE-C)ES

-

1 5 Days 153.517536.741545127-2 (SAE-C)IT

-

1 5 Days 138.617534.1611395127-2 (SAE-C)IT

Loading...

  1. 1

Basic information

Line connection Suction and pressure connection in accordance with SAE, mounting thread: UNC Drive shaft Cylindrical drive shaft (standard) Position of pressure connection at flange At the bottom (180° to inlet)
Regulator option None Customs tariff weight unit kg Actuation type None
Regulator type None Zero-stroke pressure range (bar) None Type PVV
Pump type Vane pump Direction of rotation Clockwise Device series 1X
Customs tariff item number 84136061 Customs tariff weight per 1 Pump design Fixed
Sealing material NBR

Tech Support