Manufacturer part number: R900085472
Brand: BOSCH REXROTH
Price: Please contact the support for quotation
Delivery time: 5 Days
Drive shaft: Cylindrical shaft with feather key
Torque Nm/bar: 21.81
Customs tariff weight: 143.001 kg
Nominal size: 1400
Design size: G
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900085472
Part Number
|
---|
R900085472 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drive shaft | Torque Nm/bar | Customs tariff weight (kg) | Nominal size | Design size | Displacement cm³ | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Cylindrical shaft with feather key | 21.81 | 143.001 | 1400 | G | 1369.5 | IT |
Loading...
Speed measurement | without speed measurement | Nominal pressure pN (standard liquid) | 210 | Version | Standard |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Motor type | Radial piston hydraulic motor | Controller | Standard |
Type | MRE | Flange design | without connection flange | Customs tariff weight Pro | 1 |
Max. operating pressure pmax (standard liquid) | 250 | Customs tariff article number | 84122981 | Sealing material | NBR |
This page is BOSCH REXROTH Radial Piston Hydraulic Motor MRE, part number R900085472.
You can find the detail information about specifications and dimensions on part number R900085472.
Part Number |
---|
R900031424 |
R900058550 |
R900211741 |
R901002911 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drive shaft | Torque Nm/bar | Customs tariff weight (kg) | Nominal size | Design size | Displacement cm³ | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Cylindrical shaft with feather key | 33.3 | 217.001 | 2100 | H | 2091.2 | IT | ||
- | 1 | 5 Days | Gear shaft DIN 5480 | 12.81 | 98 | 800 | F | 804.2 | DE | ||
- | 1 | 5 Days | Cylindrical shaft with feather key | 12.81 | 98 | 800 | F | 804.2 | IT | ||
- | 1 | 5 Days | Splined shaft DIN ISO 14 | 21.81 | 140 | 1400 | G | 1369.5 | IT |