Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drive shaft | Max. operating pressure pmax (standard liquids) | Customs tariff weight (kg) | Nominal size | Nominal pressure (pN) (standard liquids) | Suction and pressure connection | Design size | Device series | Flange design | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 4.98 | 19 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 6.2 | 32 | 210 | Suction and pressure connection in accordance with SAE | 3 | 3X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 5.8 | 25 | 210 | Suction and pressure connection in accordance with SAE | 3 | 3X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 2.44 | 13 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 210 | 5.2 | 22 | 180 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 4.38 | 20 | 210 | Suction and pressure connection in accordance with SAE | 3 | 3X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 210 | 1.8 | 1.7 | 180 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 1.8 | 2.2 | 210 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 1.86 | 2.8 | 210 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 1.88 | 3.2 | 210 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 1.98 | 4.1 | 210 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 210 | 2.04 | 5 | 180 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 2.16 | 8 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 2.34 | 11 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 2.76 | 19 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 210 | 6.7 | 40 | 180 | Suction and pressure connection in accordance with SAE | 3 | 3X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 4.2 | 6 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 4.82 | 16 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 4.82 | 25 | 210 | Suction and pressure connection in accordance with SAE | 3 | 3X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 210 | 5.525 | 40 | 180 | Suction and pressure connection in accordance with SAE | 3 | 3X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 5.06 | 32 | 210 | Suction and pressure connection in accordance with SAE | 3 | 3X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 210 | 4.54 | 22 | 180 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 210 | 0.92 | 1.7 | 180 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 0.92 | 2.2 | 210 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 0.96 | 2.8 | 210 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 1 | 3.2 | 210 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 1.08 | 4.1 | 210 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 210 | 1.14 | 5 | 180 | Pipe thread in accordance with ISO 228/1 | 1 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 4.24 | 16 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 4.66 | 13 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 3.621 | 6 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 3.765 | 8 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 3.96 | 11 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 2.04 | 6 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 | 250 | 2.6 | 16 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 4.54 | 11 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 4.08 | 13 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | Cylindrical shaft with parallel key, ISO 3019-2 with drive shaft | 250 | 4.45 | 19 | 210 | Square flange connection in accordance with DIN 3901/3902, metric mounting thread | 2 | 2X | 4-hole mounting flange in accordance with ISO 3019-2 and VDMA 24560 Part 1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 4.36 | 8 | 210 | Pipe thread in accordance with ISO 228/1 | 2 | 2X | 2-hole mounting flange in accordance with ISO 3019-1 | ||
- | 1 | 5 Days | SAE J744 splined shaft with involute toothing in accordance with ANSI B92.1a | 250 | 5.5 | 20 | 210 | Suction and pressure connection in accordance with SAE | 3 | 3X | 2-hole mounting flange in accordance with ISO 3019-1 |
Loading...
Customs tariff weight unit | kg | Type | PGF | Pump type | Internal gear pump |
---|---|---|---|---|---|
Direction of rotation | Clockwise | Customs tariff item number | 84136031 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Sealing material | FKM |
Configure
Basic Attributes
Drive shaft
Max. operating pressure pmax (standard liquids)
Customs tariff weight(kg)
Nominal size
Nominal pressure (pN) (standard liquids)
Suction and pressure connection
Design size
Device series
Flange design
Type
Filter by standard shipping days
Optional Attributes