Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R901088429 |
R901088545 |
R901088564 |
R901088612 |
R901088624 |
R901088695 |
R901088867 |
R901088911 |
R901089173 |
R901089290 |
R901089484 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated Pressure (MPa) | Customs tariff weight (kg) | Nominal size | |
---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 70 | 9.25 | 2.00 | ||
- | 1 | 5 Days | 70 | 8.86 | 2.50 | ||
- | 1 | 5 Days | 70 | 8.84 | 3.15 | ||
- | 1 | 5 Days | 70 | 10.92 | 3.15 | ||
- | 1 | 5 Days | 70 | 10.86 | 4.00 | ||
- | 1 | 5 Days | 50 | 8.82 | 5 | ||
- | 1 | 5 Days | 50 | 8.82 | 6.30 | ||
- | 1 | 5 Days | 50 | 10.75 | 8 | ||
- | 1 | 5 Days | 50 | 10.7 | 10 | ||
- | 1 | 5 Days | 50 | 16.001 | 16 | ||
- | 1 | 5 Days | 70 | 8.88 | 1.60 |
Loading...
Line connection | Pipe thread in accordance with ISO 228/1 | Drive shaft | Cylindrical shaft end | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Type | PR4 Series 3X | Pump type | Radial piston pump | Direction of rotation | Clockwise |
Device series | 3X | Customs tariff item number | 84135061 | Number of pressure connections | 1 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Sealing material | NBR |