Manufacturer part number: QVVSN14V060SM
Brand: TIMKEN
Price: Please contact the support for quotation
Delivery time: 5 Days
Shaft Bore Dia. d: 60 mm
Mounting Height H: 157 mm
Basic Load Rating, Dynamic Rating: 213000 N
Basic Load Rating, Static Rating: 231000 N
B1: 89 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QVVSN14V060SM
Part Number
|
---|
QVVSN14V060SM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Mounting Height H (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | d3 max. (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | S1 (mm) | H2 (mm) | Reference speed in rpm | Unit width A (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | B (mm) | Width/diameter of fixing hole N (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 60 | 157 | 213000 | 231000 | 89 | 94 | 12.626 | 196-235 | 15 | 35 | 1700 | 74 | 275 | 80 | 22214 | 104 | 16 |
Loading...
Unit Body Material | Steel | Cover/seal name | Triple-lip seal – nitrile | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | V-Lock - double taper lock | Number of fixing holes | 2 | Cover/seal code | M |
Customs tariff weight unit | kg | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is TIMKEN Pillow Block Units with Spherical Roller Bearings, part number QVVSN14V060SM.
You can find the detail information about specifications and dimensions on part number QVVSN14V060SM.
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Mounting Height H(mm)
B1(mm)
d3 max.(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
S1(mm)
H2(mm)
Reference speed in rpm
Unit width A(mm)
Unit length L(mm)
Base height to shaft center H1/L1(mm)
Bearing code
B(mm)
Width/diameter of fixing hole N(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QVVSN11V050SM |
QVVSN12V055SM |
QVVSN14V065SM |
QVVSN16V070SM |
QVVSN16V075SM |
QVVSN19V080SM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Mounting Height H (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | d3 max. (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | S1 (mm) | H2 (mm) | Reference speed in rpm | Unit width A (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | B (mm) | Width/diameter of fixing hole N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 50 | 136 | 140000 | 142000 | 85 | 76 | 7.989 | 183-216 | 17 | 25 | 2200 | 68 | 254 | 70 | 22211 | 102 | 16 | ||
- | 1 | 5 Days | 55 | 141 | 169000 | 174000 | 85 | 80 | 9.195 | 183-216 | 17 | 25 | 2000 | 68 | 254 | 70 | 22212 | 102 | 16 | ||
- | 1 | 5 Days | 65 | 157 | 213000 | 231000 | 89 | 94 | 12.218 | 196-235 | 15 | 35 | 1700 | 74 | 275 | 80 | 22214 | 104 | 16 | ||
- | 1 | 5 Days | 70 | 183 | 254000 | 278000 | 91 | 106 | 16.634 | 241-279 | 15 | 34 | 1500 | 76 | 316 | 95 | 22216 | 106 | 20 | ||
- | 1 | 5 Days | 75 | 183 | 254000 | 278000 | 91 | 106 | 16.18 | 241-279 | 15 | 34 | 1500 | 76 | 316 | 95 | 22216 | 106 | 20 | ||
- | 1 | 5 Days | 80 | 200 | 385000 | 441000 | 102 | 124 | 21.832 | 279-292 | 16 | 39 | 1300 | 86 | 345 | 100 | 22219 | 118 | 20 |