Ribbed V-belt / PJ Profile RB / CR / Polyester / OPTIBELT

Ribbed V-belt / PJ Profile RB / CR / Polyester / OPTIBELT
· Very good dynamic power transmission capability
· Low vibration and noise
· Low vibration and noise
· Withstands shock loads and short-term overload
· High belt speeds are possible
· Can be used with back bend idlers, e.g. in serpentine drives

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PJ10928775A
PJ12006775A
PJ43247700
PJ45787700
PJ508107700
PJ50847700
PJ50887700
PJ55987700
PJ61087700
PJ66087700
PJ71147700
PJ81367700
PJ86410775M
PJ91497700
PJ95547700
PJ95597700
PJ9654775A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Reference length, imperial
(inch)
Belt number Reference length
(mm)
Customs tariff — item number Length
(mm)
Number of ribs

21.12 €

1 5 Days 18.720.07943430 J 81.092401031001.0928

16.58 €

1 5 Days 14.040.06547.3473 J 61.200401031001.2006

7.72 €

1 5 Days 9.360.01617170 J 4432401039004324

15.46 €

1 5 Days 18.720.03318180 J 8457401039004578

20.55 €

1 5 Days 23.40.04620200 J 105084010390050810

8.22 €

1 5 Days 9.360.01820200 J 4508401039005084

16.45 €

1 5 Days 18.720.03720200 J 8508401039005088

16.98 €

1 5 Days 18.720.0422220 J 8559401039005598

17.14 €

1 5 Days 18.720.04424240 J 8610401031006108

12.74 €

1 5 Days 18.720.04826260 J 8660401031006608

9.15 €

1 5 Days 9.360.02628280 J 4711401031007114

10.55 €

1 5 Days 14.040.04432320 J 6813401031008136

18.23 €

1 5 Days 23.40.07834340 J 108644010310086410

22.22 €

1 5 Days 21.060.07436360 J 9914401031009149

9.94 €

1 5 Days 9.360.03437.6376 J 4955401031009554

14.54 €

1 5 Days 21.060.07737.6376 J 9955401031009559

7.46 €

1 5 Days 9.360.03538380 J 4965401031009654

Loading...

  1. 1

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no n Customs tariff — weight per 1
Customs tariff — weight unit kg Acceptance test certificate EN 10204 – 3.1 yes/no n Outside idlers can be used yes/no Yes
Belt thickness(mm) 3.3 Profile PJ Customs tariff — country of origin DE
Set-constant yes/no n Pitch p(mm) 2.34 Engineering material Polychloroprene
Maintenance required y Oil-resistant Good Tension cords Polyester tension cord, low-stretch
Temperature resistant up to(°C) 90

Tech Support