High-performance timing belts / OMEGA / 8M / CR / HP (high performance) / OPTIBELT

High-performance timing belts / OMEGA / 8M / CR / HP (high performance) / OPTIBELT
· High precision
· For HTD and RPP pulleys
· Profiles 8MHP and 14MHP - Electrically conductive
· Up to two times the power transmission capability of standard OMEGA
· Maintenance-freeFor high loads at various speed
· Abrasion resistant fabric with low friction and shear resistant teeth
· Fiberglass cord
· Improved low-noise characteristics through OMEGA tooth form
· Temperature range -30°C to +100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10408MHP2077ZA
10408MHP3077ZA
10408MHP5077ZA
12808MHP3077ZA
13608MHP3077ZA
14008MHP5077ZA
16008MHP3077ZA
16808MHP3077ZA
20008MHP5077ZA
4808MHP3077ZA
5608MHP3077ZA
7208MHP3077ZA
8008MHP3077ZA
9608MHP3077ZA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number Number of teeth Pitch length
(mm)
Length
(mm)

25.05 €

1 5 Days 200.12401035001301.0401.040

37.66 €

1 5 Days 300.18401035001301.0401.040

61.86 €

1 5 Days 500401035001301.0401.040

43.83 €

1 5 Days 300.21401035001601.2801.280

47.65 €

1 5 Days 300.24401035001701.3601.360

78.12 €

1 5 Days 500401035001751.4001.400

51.72 €

1 5 Days 300401036002001.6001.600

55.45 €

1 5 Days 300401036002101.6801.680

104.80 €

1 5 Days 500.6401039002502.0002.000

22.35 €

1 5 Days 3004010390060480480

24.37 €

1 5 Days 300.1054010390070560560

29.14 €

1 5 Days 300.154010350090720720

31.23 €

1 5 Days 30040103500100800800

35.34 €

1 5 Days 300.01840103500120960960

Loading...

  1. 1

Basic information

Temperature resistant from(°C) -30 Electrical conductivity yes/no y Customs tariff — weight per 1
Customs tariff — weight unit kg Acceptance test certificate EN 10204 – 3.1 yes/no n Tooth height(mm) 3.2
Outside idlers can be used yes/no Yes Belt thickness(mm) 5.4 Profile 8M
Customs tariff — country of origin DE Pitch p(mm) 8 Engineering material Polychloroprene
Maintenance required n Tooth profile Semi-circular Oil-resistant Limited
Tension cords Stronger glass fiber tension cord Temperature resistant up to(°C) 100

Tech Support