Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R928030031 |
R928030542 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type code | Customs tariff weight (kg) | Nominal size | Filter rating (µm) | |
---|---|---|---|---|---|---|---|---|
907.40 € | 1 | Quote | 245LEN0400-H3XLA00-V5.0-M-R6 | 14.1 | 400 | 3 | ||
783.28 € | 1 | Quote | 245LEN0250-H10XLA00-V5.0-M-R6 | 12.2 | 250 | 10 |
Loading...
Treatment Air Flow Rate(l/min) | 330 | Design | 1-piece filter bowl | Clogging indicator design | Mechanical/visual |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Bypass valve yes/no | Yes | Norm | DIN 24550 |
Type | 245LEN | Cracking pressure | 7 | Filter material | Glass fiber fleece |
Connection size | G1 1/2 | Customs tariff item number | 84212980 | Default pressure setting of clogging indicator (bar) | 5 |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Sealing material | NBR |
Configure
Basic Attributes
Type code
Customs tariff weight(kg)
Nominal size
Filter rating (µm)
Optional Attributes