Manufacturer part number: R900327927
Brand: BOSCH REXROTH
Price: Please contact the support for quotation
Delivery time: 5 Days
Plate height: 17 mm
Type code: HSA 06 A007-3X/M00
Customs tariff weight: 0.37 kg
Nominal size on plate side: 06
Function version: 7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900327927
Part Number
|
---|
R900327927 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate height (mm) | Type code | Customs tariff weight (kg) | Nominal size on plate side | Function version | Device series | Hole pattern on plate side | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | HSA 06 A007-3X/M00 | 0.37 | 06 | 7 | 3X | A |
Loading...
Customs tariff weight unit | kg | Sort | Cover plate | Nominal size on device side | 6 |
---|---|---|---|---|---|
Type of connection | No external connection | Type | HSA | Hole pattern on device side | Closed |
Customs tariff weight Pro | 1 | Customs tariff article number | 84819000 | Customs tariff country of origin | DE |
Sealing material | NBR |
This page is BOSCH REXROTH Cover Plate HSA, part number R900327927.
You can find the detail information about specifications and dimensions on part number R900327927.
Part Number |
---|
R900302150 |
R900308492 |
R900316232 |
R900367014 |
R900407515 |
R901091838 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate height (mm) | Type code | Customs tariff weight (kg) | Nominal size on plate side | Function version | Device series | Hole pattern on plate side |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 21 | HSA 10 B001-3X/M00 | 1.051 | 10 | 1 | 3X | B | ||
- | 1 | 5 Days | 41 | HSA 10 F003-3X/M00 | 1.7 | 10 | 3 | 3X | F | ||
- | 1 | 5 Days | 21 | HSA 06 A001-3X/M00 | 0.485 | 06 | 1 | 3X | A | ||
- | 1 | 5 Days | 31 | HSA 10 B015-3X/M00 | 1.23 | 10 | 15 | 3X | B | ||
- | 1 | 5 Days | 21 | HSA 06 A010-3X/M00 | 0.4 | 06 | 10 | 3X | A | ||
- | 1 | 5 Days | 31 | HSA 06 A009-4X/M00 | 0.6 | 06 | 9 | 4X | A |