Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900154883 |
R900815076 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Position of the consumer connections | Version | Connection P, T | Customs tariff weight (kg) | Device series | Number of ready-to-connect controllers | Number of main connections | Connection A, B | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Side | Standard | G3/4 | 16.78 | 15 | 4 | 4x P,T; 4X A, B, T | G1/2 | ||
- | 1 | 5 Days | Bottom | With measuring connections in A and B | G1 | 5.821 | 35 | 1 | 4x P,T; 1X A, B, T | G3/4 |
Loading...
Customs tariff weight unit | kg | Connection thread | Pipe thread to ISO 228 Part 1 | Nominal size | 10 |
---|---|---|---|---|---|
Sort | Series plate | Position of connections | Directional control valves with one tank connection, flow control valves | Type | HSR |
Coating | Zinc-plated | Connection X, Y, L | without | Customs tariff weight Pro | 1 |
Customs tariff article number | 84819000 | Customs tariff country of origin | DE |