Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
320ZJ10 |
320ZJ14 |
320ZJ15 |
320ZJ16 |
320ZJ17 |
320ZJ18 |
320ZJ25 |
320ZJ28 |
320ZJ 8 |
ZJ12-BLS |
ZJ20-BLY |
ZJ22-BLS |
ZJ26-BLS |
ZJ32-BLS |
ZJ35-BLS |
ZJ40-BLS |
ZJ45-BLS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer diameter d3 (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | Inner diameter d4 (mm) | Groove diameter d2 (mm) | Collar length n (mm) | Holding force N (N) | Serrations | Thickness s (mm) | Bore diameter d1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 100 | 5 Days | 10.2 | 0.095 | 0.4 | 5 | 10.1 | 1 | 350 | 6 | 0.25 | 10 | ||
- | 100 | 5 Days | 14.25 | 0.17 | 0.5 | 8 | 14.1 | 1 | 500 | 6 | 0.3 | 14 | ||
- | 100 | 5 Days | 15.25 | 0.19 | 0.5 | 9 | 15.1 | 1 | 550 | 6 | 0.3 | 15 | ||
- | 100 | 5 Days | 16.3 | 0.21 | 0.5 | 10 | 16.15 | 1.5 | 600 | 6 | 0.3 | 16 | ||
- | 100 | 5 Days | 17.3 | 0.28 | 0.5 | 11 | 17.15 | 1.5 | 650 | 8 | 0.3 | 17 | ||
- | 100 | 5 Days | 18.3 | 0.4 | 0.8 | 10.5 | 18.15 | 1.5 | 700 | 8 | 0.4 | 18 | ||
- | 50 | 5 Days | 25.5 | 0.88 | 1 | 16 | 25.2 | 2 | 800 | 10 | 0.5 | 25 | ||
- | 50 | 5 Days | 28.4 | 1.08 | 1 | 19 | 28.2 | 2 | 850 | 10 | 0.5 | 28 | ||
- | 100 | 5 Days | 8.25 | 0.06 | 0.4 | 4 | 8.1 | 1 | 300 | 6 | 0.25 | 8 | ||
- | 100 | 5 Days | 12.25 | 0.13 | 0.4 | 6 | 12.1 | 1 | 450 | 6 | 0.25 | 12 | ||
- | 100 | 5 Days | 20.35 | 0.55 | 0.8 | 11 | 20.2 | 1.5 | 800 | 8 | 0.4 | 20 | ||
- | 50 | 5 Days | 22.35 | 0.752 | 1 | 13 | 22.2 | 2 | 800 | 8 | 0.5 | 22 | ||
- | 50 | 5 Days | 26.4 | 0.97 | 1 | 17 | 26.2 | 2 | 850 | 10 | 0.5 | 26 | ||
- | 25 | 5 Days | 32.4 | 1.41 | 1 | 22.5 | 32.2 | 2 | 900 | 12 | 0.5 | 32 | ||
- | 25 | 5 Days | 35.4 | 1.565 | 1 | 25 | 35.2 | 2 | 900 | 12 | 0.5 | 35 | ||
- | 25 | 5 Days | 40.4 | 1.72 | 1 | 30 | 40.2 | 2 | 950 | 12 | 0.5 | 40 | ||
- | 25 | 5 Days | 45.4 | 1.98 | 1 | 35 | 45.2 | 2 | 950 | 12 | 0.5 | 45 |
Loading...
Customs tariff weight unit | kg | Type | ZJ | Customs tariff weight Pro | 1000 |
---|---|---|---|---|---|
Engineering material | Spring steel | Customs tariff article number | 73182100 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Outer diameter d3(mm)
Customs tariff weight(kg)
Groove width m min.(mm)
Inner diameter d4(mm)
Groove diameter d2(mm)
Collar length n(mm)
Holding force N(N)
Serrations
Thickness s(mm)
Bore diameter d1(mm)
Filter by standard shipping days
Optional Attributes