Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KS2.5-BLS |
KS3-BLS |
KS4-BLS |
KS5-BLS |
KS6-BLS |
KS7-BLS |
KS8-BLS |
KS10-BLY |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft diameter d1 (mm) | Customs tariff weight (kg) | Holding force N (N) | Serrations | Thickness s (mm) | Outer diameter d4 (mm) | Internal diameter d3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 200 | 5 Days | 2.5 | 0.11 | 700 | 3 | 0.3 | 8.25 | 2.3 | ||
- | 200 | 5 Days | 3 | 0.222 | 1200 | 3 | 0.4 | 10 | 2.8 | ||
- | 200 | 5 Days | 4 | 0.385 | 1300 | 4 | 0.5 | 13 | 3.75 | ||
- | 200 | 5 Days | 5 | 0.59 | 1500 | 5 | 0.5 | 15 | 4.75 | ||
- | 200 | 5 Days | 6 | 0.824 | 1800 | 6 | 0.6 | 16.5 | 5.75 | ||
- | 200 | 5 Days | 7 | 0.958 | 2000 | 6 | 0.6 | 18 | 6.75 | ||
- | 200 | 5 Days | 8 | 1.26 | 3000 | 6 | 0.7 | 19.5 | 7.75 | ||
- | 200 | 5 Days | 10 | 1.77 | 4000 | 6 | 0.8 | 22 | 9.75 |
Loading...
Customs tariff weight unit | kg | Type | KS | Customs tariff weight Pro | 1000 |
---|---|---|---|---|---|
Engineering material | Spring steel | Customs tariff article number | 73182100 | Customs tariff country of origin | DE |