Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Drive power KW | Pump type | Maximum volume flow l/min | Nominal vessel size in l | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 4 | 4.3 | ||
- | 1 | 5 Days | 17.6 | 1.1 | Radial piston pump | 1.95 | 2.4 | ||
- | 1 | 5 Days | 25 | 2.2 | Radial piston pump | 4 | 7.2 | ||
- | 1 | 5 Days | 22.871 | 2.2 | Radial piston pump | 2.6 | 4.3 | ||
- | 1 | 5 Days | 17.5 | 1.1 | Radial piston pump | 0.49 | 2.4 | ||
- | 1 | 5 Days | 18 | 1.1 | Radial piston pump | 0.82 | 2.4 | ||
- | 1 | 5 Days | 16.67 | 1.1 | Radial piston pump | 1 | 2.4 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 1.25 | 2.4 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 1.7 | 2.4 | ||
- | 1 | 5 Days | 16.5 | 1.1 | Radial piston pump | 2.55 | 2.4 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 4 | 2.4 | ||
- | 1 | 5 Days | 0 | 1.1 | External gear pump | 1.4 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | External gear pump | 2.8 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | External gear pump | 4.4 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | External gear pump | 5.6 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | External gear pump | 7 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | External gear pump | 8.8 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | External gear pump | 11.2 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | External gear pump | 14 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 0.49 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 0.82 | 4.5 | ||
- | 1 | 5 Days | 5 | 1.1 | Radial piston pump | 1 | 4.5 | ||
- | 1 | 5 Days | 19.56 | 1.1 | Radial piston pump | 1.25 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 1.95 | 4.5 | ||
- | 1 | 5 Days | 17.5 | 1.1 | Radial piston pump | 2.55 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 2.6 | 4.5 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 4 | 4.5 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 0.49 | 4.3 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 0.82 | 4.3 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 1 | 4.3 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 1.25 | 4.3 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 1.7 | 4.3 | ||
- | 1 | 5 Days | 22.22 | 2.2 | Radial piston pump | 2.55 | 4.3 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 0.49 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 0.82 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 1 | 7.2 | ||
- | 1 | 5 Days | 25.501 | 2.2 | Radial piston pump | 1.25 | 7.2 | ||
- | 1 | 5 Days | 25.2 | 2.2 | Radial piston pump | 1.7 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | Radial piston pump | 1.95 | 7.2 | ||
- | 1 | 5 Days | 25.35 | 2.2 | Radial piston pump | 2.55 | 7.2 | ||
- | 1 | 5 Days | 26 | 2.2 | Radial piston pump | 2.6 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | External gear pump | 1.4 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | External gear pump | 2.8 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | External gear pump | 4.4 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | External gear pump | 5.6 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | External gear pump | 7 | 7.2 | ||
- | 1 | 5 Days | 26 | 2.2 | External gear pump | 8.8 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | External gear pump | 11.2 | 7.2 | ||
- | 1 | 5 Days | 0 | 2.2 | External gear pump | 14 | 7.2 | ||
- | 1 | 5 Days | 0 | 1.1 | Radial piston pump | 2.6 | 2.4 |
Loading...
Filling cap | Filler neck with dipstick | Customs tariff weight unit | kg | Type | UPE 2 |
---|---|---|---|---|---|
Oil monitoring | Oil level indicator | Bracket | Without bracket | Device series | 1X |
Customs tariff weight Pro | 1 | Structure of hydraulic controller | Without structure | Customs tariff article number | 84136020 |
Customs tariff country of origin | DE | Sealing material | FKM |