Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FS 110 |
FS 170 |
FS 180 |
FS 190 |
FS 260 |
FS 300 |
FS 330 |
FS 370 |
FS 460 |
FS 510 |
FS 680 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | |
---|---|---|---|---|---|
- | 1 | 5 Days | 0 | ||
- | 1 | 5 Days | 0.002 | ||
- | 1 | 5 Days | 0 | ||
- | 1 | 5 Days | 0.002 | ||
- | 1 | 5 Days | 0.029 | ||
- | 1 | 5 Days | 0.002 | ||
- | 1 | 5 Days | 0.007 | ||
- | 1 | 5 Days | 0.009 | ||
- | 1 | 5 Days | 0.012 | ||
- | 1 | 5 Days | 0.021 | ||
- | 1 | 5 Days | 0.028 |
Loading...
Temperature range | -40 to 100 °C | Version(g) | Felt strips | Use with splash water | less suitable |
---|---|---|---|---|---|
Use with low friction | hardly suitable | Use with vertical shaft | not suitable | Customs tariff weight unit | kg |
Use in direct sunlight | very suitable | Shaft tolerance class | h9 | Roughness of the shaft Ra(µm) | <=3.2 |
Use with axial displacement | very suitable | Use with coarse particles | suitable | max. inclination(°) | 0.5 |
Use with chips, splinters, sharp objects | suitable | max. circumferential speed m/s | 4(2) | Model series | FS.. |
Contents | 1 piece | Customs tariff weight Pro | 1 | Use during maintenance | suitable |
Use with dust | less suitable | Engineering material | Felt | Customs tariff article number | 59119010 |
Use with fine particles | less suitable | Customs tariff country of origin | DE |