SKF Y Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screw Fixing, and Multiple Seal (SY 50 TR)

SKF Y Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screw Fixing, and Multiple Seal SY 50 TR

Product Details:

Manufacturer part number: SY 50 TR

Brand: SKF

Price: 75.83

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 50 mm

Basic Load Rating, Dynamic Rating: 35100 N

Basic Load Rating, Static Rating: 23200 N

Customs tariff weight: 2.641 kg

Unit height H: 114 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY 50 TR

Part Number
SY 50 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
G
(mm)

75.83 €

1 5 Days 5035100232002.641114157SY 510 M32.635.126182033457.2YAR 210-2RFECY 21051.62616

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Model cylindrical Model series SY..TR
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is SKF Y Pillow Block Unit with Long Base, Gray Cast Iron, Grub Screw Fixing, and Multiple Seal, part number SY 50 TR.
You can find the detail information about specifications and dimensions on part number SY 50 TR.

Variation of this product

Part Number
SY 30 TR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
G
(mm)

43.58 €

1 5 Days 3019500112001.10582117.5SY 506 M22.219.523.5141522542.9YAR 206-2RFECY 20638.123.512

Tech Support