Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYF 40 FM
Part Number
|
---|
SYF 40 FM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | B1 (mm) | Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.45 € | 1 | 5 Days | 40 | 30700 | 19000 | 1.679 | 99 | 88.9 | SYF 508 | 32.7 | 30.7 | 48 | 116 | 30 | 49.2 | YET 208 | 43.7 | M12 |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | cylindrical | Model series | SYF..FM |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Y-Pillow Block Unit with Short Base, Gray Cast Iron, Eccentric Locking Collar Fixing, and Standard Seal, part number SYF 40 FM.
You can find the detail information about specifications and dimensions on part number SYF 40 FM.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
S1(mm)
H2(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Bearing code
B1(mm)
Thread
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYF 20 FM |
SYF 25 FM |
SYF 30 FM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | B1 (mm) | Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.29 € | 1 | 5 Days | 20 | 12700 | 6550 | 0.451 | 64.5 | 50.8 | SYF 504 | 23.5 | 12.7 | 32 | 65 | 21 | 33.3 | YET 204 | 31 | M8 | ||
44.92 € | 1 | 5 Days | 25 | 14000 | 7800 | 0.559 | 70 | 50.8 | SYF 505 | 23.5 | 14 | 36 | 70 | 22 | 36.5 | YET 205 | 31 | M10 | ||
54.89 € | 1 | 5 Days | 30 | 19500 | 11200 | 1.012 | 82 | 76.2 | SYF 506 | 26.7 | 19.5 | 40 | 98 | 25 | 42.9 | YET 206 | 35.7 | M10 |