SKF Y-Tech Square Flange Units with Square Flange, Composite Material, Grub Screw Fixing, and Flingers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FYK 30 TF

Part Number
FYK 30 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Shaft Bore Dia. d(mm) 30 Unit Body Material Resin
Basic Load Rating, Dynamic Rating(N) 19500 Basic Load Rating, Static Rating(N) 11200 Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 4 Customs tariff weight(kg) 0.482
Customs tariff weight unit kg Center hole distance J(mm) 82.5 Unit code FYK 506
S1(mm) 22.2 Unit width A(mm) 33 Hole shape cylindrical
Unit length L(mm) 108 A1(mm) 15.3 Model square
Bearing code YAR 206-2F Model series FYK..TF Protection cap ECY 206
B(mm) 38.1 Width/diameter of fixing hole N(mm) 12.3 Relubrication possible yes/no no
Customs tariff weight per 1 Customs tariff country of origin DE U(mm) 42.2
Z(mm) 93.7

This page is SKF Y-Tech Square Flange Units with Square Flange, Composite Material, Grub Screw Fixing, and Flingers, part number FYK 30 TF.
You can find the detail information about specifications and dimensions on part number FYK 30 TF.

Tech Support