Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PF 40 |
PF 47 |
PF 52 |
PF 62 |
PF 72 |
PF 80 |
PF 85 |
PF 90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | A1 (mm) | Width/diameter of fixing hole N (mm) | S (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12 | 0.132 | 81 | 63 | 7 | 7.1 | 2 | 63 | 17 | 49 | ||
- | 1 | 5 Days | 19.05 | 0.16 | 90 | 71.4 | 8 | 8.7 | 2 | 71.5 | 20 | 55 | ||
- | 1 | 5 Days | 25 | 0.179 | 95 | 76.2 | 9 | 8.7 | 2 | 76 | 25.4 | 60 | ||
- | 1 | 5 Days | 30 | 0.291 | 112 | 90.5 | 9.5 | 11 | 2.5 | 90.5 | 30 | 71 | ||
- | 1 | 5 Days | 31.75 | 0.338 | 122 | 100 | 10 | 11 | 2.5 | 100 | 35 | 81 | ||
- | 1 | 5 Days | 38.1 | 0.699 | 148 | 119 | 10 | 13.5 | 3.5 | 119 | 40 | 91 | ||
- | 1 | 5 Days | 44.45 | 0.65 | 149 | 120.6 | 10.5 | 13.5 | 3.5 | 120.6 | 45 | 97 | ||
- | 1 | 5 Days | 50 | 0.81 | 155 | 127 | 11 | 13.5 | 4 | 127 | 50 | 102 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 3 | Customs tariff weight unit | kg | Model | round |
Model series | PF.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure