SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Clamping Sleeve Fixing, and Flingers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYJ 45 KF

Part Number
SYJ 45 KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Shaft Bore Dia. d(mm) 45 Unit Body Material Cast Iron
Basic Load Rating, Dynamic Rating(N) 33200 Basic Load Rating, Static Rating(N) 17600 Customs tariff goods number 84832000
Method of fixing Clamping sleeve Number of fixing holes 2 Customs tariff weight(kg) 2.154
Unit height H(mm) 107.5 Customs tariff weight unit kg Center hole distance J(mm) 54
Unit code SYJ 509 S1(mm) 29 H2(mm) 33.2
Unit width A(mm) 24.5 Hole shape tapered N1(mm) 17
Unit length L(mm) 190 A1(mm) 36 Base height to shaft center H1/L1(mm) 107.50
Model tapered Bearing code YSA 209-2FK Model series SYJ..KF
Width/diameter of fixing hole N(mm) 17 G(mm) 14 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE B1(mm) 50

This page is SKF Y-Pillow Block Unit with Long Base, Gray Cast Iron, Clamping Sleeve Fixing, and Flingers, part number SYJ 45 KF.
You can find the detail information about specifications and dimensions on part number SYJ 45 KF.

Tech Support