Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FYC 505 |
FYC 506 |
FYC 507 |
FYC 508 |
FYC 509 |
FYC 510 |
FYC 512 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Width/diameter of fixing hole N (mm) | T1 (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 0.757 | 90 | 27 | 115 | 7 | 12 | 6 | 90 | 25 | 70 | ||
- | 1 | 5 Days | 30 | 0.955 | 100 | 31 | 125 | 8 | 12 | 8 | 100 | 30 | 80 | ||
- | 1 | 5 Days | 35 | 1.138 | 110 | 33.5 | 135 | 9 | 14 | 8 | 110 | 35 | 90 | ||
- | 1 | 5 Days | 40 | 1.312 | 120 | 35.5 | 145 | 9 | 14 | 10 | 120 | 40 | 100 | ||
- | 1 | 5 Days | 45 | 1.98 | 132 | 37.5 | 160 | 14 | 16 | 12 | 132 | 45 | 105 | ||
- | 1 | 5 Days | 50 | 2.078 | 138 | 39.5 | 165 | 14 | 16 | 12 | 138 | 50 | 110 | ||
- | 1 | 5 Days | 60 | 3.456 | 160 | 48 | 195 | 15 | 19 | 12 | 160 | 60 | 135 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84839020 |
---|---|---|---|---|---|
Number of fixing holes | 4 | Customs tariff weight unit | kg | Model | round |
Model series | FYC.. | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Width/diameter of fixing hole N(mm)
T1(mm)
Pitch circle J(mm)
Shaft diameter max.(mm)
Z(mm)
Type
Filter by standard shipping days
Optional Attributes