Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FYJ 45 KF |
FYJ 55 KF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Width/diameter of fixing hole N (mm) | B1 (mm) | U (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 45 | 33200 | 21600 | 1.944 | 105 | FYJ 509 | 38 | 137 | 16 | YSA 209-2FK | 16 | 50 | 50 | 119.1 | ||
- | 1 | 5 Days | 55 | 43600 | 29000 | 3.058 | 130 | FYJ 511 | 43 | 162 | 17 | YSA 211-2FK | 19 | 59 | 57.5 | 150.8 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Clamping sleeve | Number of fixing holes | 4 | Customs tariff weight unit | kg |
Hole shape | tapered | Model | square | Model series | FYJ..KF |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
Width/diameter of fixing hole N(mm)
B1(mm)
U(mm)
Z(mm)
Type
Filter by standard shipping days
Optional Attributes