SKF Pillow Block Housing, Gray Cast Iron, Long Base, Type SE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SE 208-307
SE 209
SE 507-606
SE 508-607
SE 509
SE 510-608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit width A
(mm)
Hole shape Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Model series Bearing, locating ring, seal basic shape Bearing seat Ca
(mm)
End cover suitable bearings Shaft diameter max.
(mm)
Unit base height H2
(mm)
Bearing seat Da
(mm)

-

1 5 Days 353.2810817085cylindrical2056060SE 2..-39ASNH 510-6081307 ETN9|21307 CC|2208 ETN9|22208 E|2307 ETN9|BS2-2208-2CS|C 2208 TN9|1208 ETN9402580

-

1 Quote 453.15410917085cylindrical2056060SE 2..C 2209 TN9; FRB 3.5/85; TSN 209|1209 ETN9; FRB 5.5/85; TSN 209|2209 ETN9; FRB 3.5/85; TSN 209|22209 E; FRB 3.5/85; TSN 209|BS2-2209-2CS; FRB 1/85; TSN 20930ASNH 511-609C 2209 TN9|1209 ETN9|2209 ETN9|22209 E|BS2-2209-2CS452585

-

1 Quote 23.8132.599415083tapered|cylindrical1855250SE 5..-34ASNH 507-60622207 E|1207 E|C 2207 TN9|C 2207 KTN9|BS2-2207-2CS|2306 K|2306|22207 EK|2207 ETN9|2207 EKTN9|21306 CCK|21306 CC|1306 ETN9|1207 EKTN9|1306 EKTN9352272

-

1 5 Days 303.47910817085tapered|cylindrical2056060SE 5..-39ASNH 508-60722208 E|22208 EK|C 2208 TN9|C 2208 KTN9|BS2-2208-2CSK|2307 EKTN9|1208 EKTN9|2208 EKTN9|BS2-2208-2CS|21307 CCK|1307 EKTN9|1208 ETN9|2208 ETN9402580

-

1 Quote 36.5133.35410917085tapered|cylindrical2056060SE 5..-30ASNH 50922209 EK|C 2209 TN9|C 2209 KTN9|BS2-2209-2CS|2209 ETN9|2209 EKTN9|1209 ETN9|22209 E|BS2-2209-2CSK|1209 EKTN9452585

-

1 Quote 31.753.8611417090tapered|cylindrical2056060SE 5..-41ASNH 510-608BS2-2308-2CS|22308 EK|2308 EKTN9|C 2210 TN9|2308 ETN9|BS2-2210-2CSK|C 2210 KTN9|22308 E|21308 E|BS2-2210-2CS|1210 EKTN9|22210 E|2210 ETN9|21308 EK|1308 ETN9|1308 EKTN9|1210 ETN9|22210 EK|2210 EKTN9502590

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84833032
Number of fixing holes 2 Customs tariff weight unit kg N1(mm) 20
Model Semi-circular with long base Width/diameter of fixing hole N(mm) 15 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE Screw size for mounting hole G M12

Tech Support