Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FYK 505
Part Number
|
---|
FYK 505 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Width/diameter of fixing hole N (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.00 € | 1 | 5 Days | 25 | 0.14 | 70 | 31 | 95 | 15 | 12.3 | 25 | 74.6 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Resin | Customs tariff goods number | 84839020 |
---|---|---|---|---|---|
Number of fixing holes | 4 | Customs tariff weight unit | kg | Model | square |
Model series | FYK.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SKF Y-Tech Four-Bolt Square Flange Unit, Plastic, Square, Type FYK, part number FYK 505.
You can find the detail information about specifications and dimensions on part number FYK 505.
Configure
Part Number |
---|
FYK 506 |
FYK 508 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Width/diameter of fixing hole N (mm) | Shaft diameter max. (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.02 € | 1 | 5 Days | 30 | 0.185 | 82.5 | 33 | 108 | 15.3 | 12.3 | 30 | 93.7 | ||
15.46 € | 1 | 5 Days | 40 | 0.301 | 101.5 | 39 | 130 | 17 | 14.8 | 40 | 115.9 |