SKF Y-Take-Up Units, Gray Cast Iron with Grub Screw Fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TU 25 TF
TU 35 TF
TU 40 TF
TU 45 TF
TU 50 TF
TUJ 60 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Unit code S1
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Model series Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
T
(mm)
H1
(mm)
L3
(mm)
N2
(mm)
A2
(mm)

-

1 5 Days 251400078000.85791TU 505 M19.8341610013.576YAR 205-2FTU..TFECY 20534.1195376523325

-

1 5 Days 3525500153001.518103TU 507 M25.4371712913.589YAR 207-2FTU..TFECY 20742.9226489643830

-

1 5 Days 4030700190002.306115TU 508 M30.2491914517.5101YAR 208-2FTU..TFECY 20849.22983101835033

-

1 5 Days 4533200216002.422117TU 509 M30.2491914417.5101YAR 209-2FTU..TFECY 20949.22983101834935

-

1 5 Days 5035100232002.513117TU 510 M32.6491914917.5101YAR 210-2FTU..TFECY 21051.62983101864936

-

1 5 Days 6052700360004.438146TUJ 51239.7603218622130YAR 212-2FTUJ..TF-65.13510213010063.544

Loading...

  1. 1

Basic information

Bearing Unit, Type Take-Up Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 1 Customs tariff weight unit kg
Hole shape cylindrical Model Fixed using through hole Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support