Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pipe outside diameter D1 | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | S1 | L2 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6 | 14 | 14 | 315 | 0.024 | 14 | 8 | 24.5 | 3.5 | Cr(VI)-free | L | G 1/8 A | 73079290 | Steel | ||
- | 1 | 5 Days | 6 | 14 | 14 | 200 | 0.03 | 14 | 8 | 24.5 | 3.5 | Brass | L | G 1/8 A | 74122000 | Brass | ||
- | 1 | 5 Days | 8 | 17 | 19 | 315 | 0.052 | 19 | 12 | 29.5 | 4.5 | Cr(VI)-free | L | G 1/4 A | 73079290 | Steel | ||
- | 1 | 5 Days | 8 | 17 | 19 | 200 | 0.06 | 19 | 12 | 29.5 | 4.5 | Brass | L | G 1/4 A | 74122000 | Brass | ||
- | 1 | 5 Days | 10 | 19 | 19 | 200 | 0.05 | 19 | 12 | 27.5 | 7 | Brass | L | G 1/4 A | 74122000 | Brass | ||
- | 1 | 5 Days | 12 | 22 | 22 | 315 | 0.087 | 22 | 12 | 34 | 7.5 | Cr(VI)-free | L | G 3/8 A | 73079290 | Steel | ||
- | 1 | 5 Days | 12 | 22 | 22 | 200 | 0.093 | 22 | 12 | 34 | 7.5 | Brass | L | G 3/8 A | 74122000 | Brass | ||
- | 1 | 5 Days | 12 | 24 | 22 | 630 | 0.095 | 22 | 12 | 34 | 7.5 | Cr(VI)-free | S | G 3/8 A | 73079290 | Steel | ||
- | 1 | 5 Days | 15 | 27 | 27 | 315 | 0.122 | 27 | 14 | 31 | 11 | Cr(VI)-free | L | G 1/2 A | 73079290 | Steel | ||
- | 1 | 5 Days | 15 | 27 | 27 | 200 | 0.125 | 27 | 14 | 31 | 11 | Brass | L | G 1/2 A | 74122000 | Brass | ||
- | 1 | 5 Days | 16 | 30 | 27 | 400 | 0.158 | 27 | 14 | 37 | 11.5 | Cr(VI)-free | S | G 1/2 A | 73079290 | Steel | ||
- | 1 | 5 Days | 18 | 32 | 27 | 315 | 0.132 | 27 | 14 | 31.5 | 14 | Cr(VI)-free | L | G 1/2 A | 73079290 | Steel | ||
- | 1 | 5 Days | 20 | 36 | 32 | 400 | 0.254 | 32 | 16 | 43 | 15.5 | Cr(VI)-free | S | G 3/4 A | 73079290 | Steel | ||
- | 1 | 5 Days | 22 | 36 | 32 | 160 | 0.183 | 32 | 16 | 32.5 | 18 | Cr(VI)-free | L | G 3/4 A | 73079290 | Steel | ||
- | 1 | 5 Days | 22 | 36 | 32 | 100 | 0.202 | 32 | 16 | 32.5 | 18 | Brass | L | G 3/4 A | 74122000 | Brass | ||
- | 1 | 5 Days | 28 | 41 | 40 | 160 | 0.275 | 41 | 18 | 35 | 23 | Cr(VI)-free | L | G 1 A | 73079290 | Steel | ||
- | 1 | 5 Days | 35 | 50 | 50 | 160 | 0.458 | 50 | 20 | 42.5 | 29.5 | Cr(VI)-free | L | G 1 1/4 A | 73079290 | Steel |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Complete, with nut and ring | Order code | EVGE-R-ED |
---|---|---|---|---|---|
Customs tariff weight per | 1 | Customs tariff country of origin | DE |