Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Complete, including nut and ring | 100 | 10 | - | - | 0.015 | 4 | 26 | - | 12 | 16 | 8 | 20 | 3 | Stainless steel | LL | R 1/8 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 10 | - | - | 0.008 | 4 | 26 | - | 12 | 16 | 8 | 20 | 3 | Stainless steel | LL | R 1/8 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 100 | 10 | - | - | 0.013 | 4 | 26 | - | 11 | 16 | 8 | 20 | 3 | Cr(VI)-free | LL | R 1/8 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 10 | - | - | 0.009 | 4 | 26 | - | 11 | 16 | 8 | 20 | 3 | Cr(VI)-free | LL | R 1/8 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 63 | 10 | - | - | 0.015 | 4 | 26 | - | 11 | 16 | 8 | 20 | 3 | Brass | LL | R 1/8 tap. | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 100 | 12 | - | - | 0.017 | 6 | 26 | - | 12 | 14.5 | 8 | 20 | 4.5 | Stainless steel | LL | R 1/8 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 12 | - | - | 0.011 | 6 | 26 | - | 12 | 14.5 | 8 | 20 | 4.5 | Stainless steel | LL | R 1/8 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 100 | 12 | - | - | 0.015 | 6 | 26 | - | 11 | 14.5 | 8 | 20 | 4.5 | Cr(VI)-free | LL | R 1/8 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 12 | - | - | 0.008 | 6 | 26 | - | 11 | 14.5 | 8 | 20 | 4.5 | Cr(VI)-free | LL | R 1/8 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 63 | 12 | - | - | 0.016 | 6 | 26 | - | 11 | 14.5 | 8 | 20 | 4.5 | Brass | LL | R 1/8 tap. | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 14 | 26 | - | 0.073 | 6 | 27 | - | 27 | 12 | 14 | 33 | 4 | Cr(VI)-free | L | G 1/2 A | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 26 | - | 0.06 | 6 | 27 | - | 27 | 12 | 14 | 33 | 4 | Cr(VI)-free | L | G 1/2 A | 73079910 | Steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 315 | 14 | 18 | - | 0.04 | 6 | 25 | - | 19 | 10 | 12 | 29 | 4 | Cr(VI)-free | L | G 1/4 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 18 | - | 0.029 | 6 | 25 | - | 19 | 10 | 12 | 29 | 4 | Cr(VI)-free | L | G 1/4 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 200 | 14 | 18 | - | 0.043 | 6 | 25 | - | 19 | 10 | 12 | 29 | 4 | Brass | L | G 1/4 A | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 14 | 26 | - | 0.074 | 6 | 27 | - | 27 | 12 | 14 | 33 | 4 | Stainless steel | L | G 1/2 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 26 | - | 0.064 | 6 | 27 | - | 27 | 12 | 14 | 33 | 4 | Stainless steel | L | G 1/2 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 14 | 18 | - | 0.042 | 6 | 25 | - | 19 | 10 | 12 | 29 | 4 | Stainless steel | L | G 1/4 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 18 | - | 0.032 | 6 | 25 | - | 19 | 10 | 12 | 29 | 4 | Stainless steel | L | G 1/4 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 14 | 22 | - | 0.057 | 6 | 26 | - | 22 | 11.5 | 12 | 30.5 | 4 | Cr(VI)-free | L | G 3/8 A | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 200 | 14 | 22 | - | 0.062 | 6 | 26 | - | 22 | 11.5 | 12 | 30.5 | 4 | Brass | L | G 3/8 A | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 14 | 22 | - | 0.063 | 6 | 26 | - | 22 | 11.5 | 12 | 30.5 | 4 | Stainless steel | L | G 3/8 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 22 | - | 0.045 | 6 | 26 | - | 22 | 11.5 | 12 | 30.5 | 4 | Stainless steel | L | G 3/8 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 14 | 14 | - | 0.028 | 6 | 23 | - | 14 | 8.5 | 8 | 23.5 | 4 | Stainless steel | L | G 1/8 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 14 | - | 0.015 | 6 | 23 | - | 14 | 8.5 | 8 | 23.5 | 4 | Stainless steel | L | G 1/8 A | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 315 | 14 | 14 | - | 0.028 | 6 | 23 | - | 14 | 8.5 | 8 | 23.5 | 4 | Cr(VI)-free | L | G 1/8 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 14 | 14 | - | 0.014 | 6 | 23 | - | 14 | 8.5 | 8 | 23.5 | 4 | Cr(VI)-free | L | G 1/8 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 200 | 14 | 14 | - | 0.027 | 6 | 23 | - | 14 | 8.5 | 8 | 23.5 | 4 | Brass | L | G 1/8 A | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 17 | 18 | - | 0.058 | 6 | 28 | - | 19 | 13 | 12 | 32 | 4 | Stainless steel | S | G 1/4 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 17 | 18 | - | 0.035 | 6 | 28 | - | 19 | 13 | 12 | 32 | 4 | Stainless steel | S | G 1/4 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | - | - | 17 | 18 | 400 | 0.054 | 6 | 28 | Complete, with nut and ring | 19 | 13 | 12 | 32 | 4 | Cr(VI)-free | S | G 1/4 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 17 | 18 | - | 0.036 | 6 | 28 | - | 19 | 13 | 12 | 32 | 4 | Cr(VI)-free | S | G 1/4 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 250 | 17 | 18 | - | 0.06 | 6 | 28 | - | 19 | 13 | 12 | 32 | 4 | Brass | S | G 1/4 A | 74122000 | Brass | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 100 | 14 | - | - | 0.025 | 8 | 32 | - | 14 | 20.5 | 12 | 26 | 6 | Cr(VI)-free | LL | R 1/4 tap. | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 63 | 14 | - | - | 0.027 | 8 | 32 | - | 14 | 20.5 | 12 | 26 | 6 | Brass | LL | R 1/4 tap. | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 100 | 14 | - | - | 0.02 | 8 | 28 | - | 12 | 16.5 | 8 | 22 | 6 | Stainless steel | LL | R 1/8 tap. | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 14 | - | - | 0.009 | 8 | 28 | - | 12 | 16.5 | 8 | 22 | 6 | Stainless steel | LL | R 1/8 tap. | 73072910 | Stainless steel | HR | ||
- | 1 | 9 Days | Complete, including nut and ring | 100 | 14 | - | - | 0.018 | 8 | 28 | - | 12 | 16.5 | 8 | 22 | 6 | Cr(VI)-free | LL | R 1/8 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 14 | - | - | 0.01 | 8 | 28 | - | 12 | 16.5 | 8 | 22 | 6 | Cr(VI)-free | LL | R 1/8 tap. | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 63 | 14 | - | - | 0.019 | 8 | 28 | - | 12 | 16.5 | 8 | 22 | 6 | Brass | LL | R 1/8 tap. | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 17 | 26 | - | 0.09 | 8 | 27 | - | 27 | 12 | 14 | 33 | 6 | Cr(VI)-free | L | G 1/2 A | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 26 | - | 0.074 | 8 | 27 | - | 27 | 12 | 14 | 33 | 6 | Cr(VI)-free | L | G 1/2 A | 73079910 | Steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 200 | 17 | 26 | - | 0.1 | 8 | 27 | - | 27 | 12 | 14 | 33 | 6 | Brass | L | G 1/2 A | 74122000 | Brass | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 315 | 17 | 14 | - | 0.033 | 8 | 23 | - | 14 | 8.5 | 8 | 24.5 | 4 | Cr(VI)-free | L | G 1/8 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 14 | - | 0.016 | 8 | 23 | - | 14 | 8.5 | 8 | 24.5 | 4 | Cr(VI)-free | L | G 1/8 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 17 | 26 | - | 0.096 | 8 | 27 | - | 27 | 12 | 14 | 33 | 6 | Stainless steel | L | G 1/2 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 26 | - | 0.074 | 8 | 27 | - | 27 | 12 | 14 | 33 | 6 | Stainless steel | L | G 1/2 A | 73072910 | Stainless steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 17 | 14 | - | 0.036 | 8 | 23 | - | 14 | 8.5 | 8 | 24.5 | 4 | Stainless steel | L | G 1/8 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 14 | - | 0.016 | 8 | 23 | - | 14 | 8.5 | 8 | 24.5 | 4 | Stainless steel | L | G 1/8 A | 73079910 | Stainless steel | HR | ||
- | 1 | 9 Days | Complete, including nut and ring | 315 | 17 | 22 | - | 0.061 | 8 | 26 | - | 22 | 11.5 | 12 | 30.5 | 6 | Cr(VI)-free | L | G 3/8 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 22 | - | 0.045 | 8 | 26 | - | 22 | 11.5 | 12 | 30.5 | 6 | Cr(VI)-free | L | G 3/8 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 200 | 17 | 22 | - | 0.068 | 8 | 26 | - | 22 | 11.5 | 12 | 30.5 | 6 | Brass | L | G 3/8 A | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 17 | 22 | - | 0.068 | 8 | 26 | - | 22 | 11.5 | 12 | 30.5 | 6 | Stainless steel | L | G 3/8 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 22 | - | 0.045 | 8 | 26 | - | 22 | 11.5 | 12 | 30.5 | 6 | Stainless steel | L | G 3/8 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 315 | 17 | 18 | - | 0.046 | 8 | 25 | - | 19 | 10 | 12 | 29 | 6 | Stainless steel | L | G 1/4 A | 73072910 | Stainless steel | DE | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 18 | - | 0.029 | 8 | 25 | - | 19 | 10 | 12 | 29 | 6 | Stainless steel | L | G 1/4 A | 73072910 | Stainless steel | DE | ||
- | 1 | 9 Days | Complete, including nut and ring | 315 | 17 | 18 | - | 0.044 | 8 | 25 | - | 19 | 10 | 12 | 29 | 6 | Cr(VI)-free | L | G 1/4 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 18 | - | 0.028 | 8 | 25 | - | 19 | 10 | 12 | 29 | 6 | Cr(VI)-free | L | G 1/4 A | 73079910 | Steel | PL | ||
- | 1 | 5 Days | Complete, including nut and ring | 200 | 17 | 18 | - | 0.048 | 8 | 25 | - | 19 | 10 | 12 | 29 | 6 | Brass | L | G 1/4 A | 74122000 | Brass | DE | ||
- | 1 | 5 Days | Complete, including nut and ring | 400 | 19 | 18 | - | 0.067 | 8 | 30 | - | 19 | 15 | 12 | 34 | 5 | Stainless steel | S | G 1/4 A | 73072910 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Order code | GE-R | Customs tariff weight per | 1 |
---|
Configure
Basic Attributes
Delivery
PN (bar)
S2(mm)
D4
PN bar
Customs tariff weight(kg)
External pipe diameter D1
L4
Scope of delivery
S1
L2
L3
L1
D3
Surface
Model series
T
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes