PARKER Assembled Adjustable Standpipe Branch Tee EVT-R

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EVT06LR71
EVT08LR71
EVT08SR71
EVT10LR71
EVT10SR71
EVT12LR71
EVT12SR71
EVT14SR71
EVT15LR71
EVT16SR71
EVT18LR71
EVT20SR71
EVT22LR71
EVT28LR71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
PN (bar) S2
(mm)
D4 L5 Customs tariff weight
(kg)
External pipe diameter D1 L4 S1 L2 L3 L1 D3 Model series T L6 S3 D5

-

1 5 Days 315144230.07668121234.5194LG 1/8 A271414

-

1 Quote 315176250.111812121437.5216LG 1/4 A291918

-

1 5 Days 400195300.176812141744245SG 1/4 A321918

-

1 5 Days 315196260.1581012141540228LG 1/4 A301918

-

1 Quote 400227310.22310121717.547257SG 3/8 A342222

-

1 5 Days 315229270.18412121717432410LG 3/8 A322222

-

1 5 Days 400248330.27612121721.550298SG 3/8 A382222

-

1 5 Days 4002710370.38914141922543010SG 1/2 A402726

-

1 5 Days 2502711290.3091514192146.52812LG 1/2 A362726

-

1 Quote 4003012370.47616142424.5553312SG 1/2 A432726

-

1 5 Days 2503214310.43618142423.5503115LG 1/2 A402726

-

1 5 Days 4003616420.72820162726.5653716SG 3/4 A483232

-

1 5 Days 1603618330.56822162727.555.53519LG 3/4 A443232

-

1 5 Days 1604123340.80128183630.5613824LG 1 A474139

Loading...

  1. 1

Basic information

Delivery Complete, including nut and ring Customs tariff weight unit kg Order code EVT-R
Surface Stainless steel Customs tariff item number 73072910 Engineering material Stainless steel
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support