Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E04/02X |
E04/2.5X |
E08/05X |
E0506/04X |
E0810/06X |
E10/08X |
E12/09X |
E15/12X |
E18/14X |
E22/18X |
E1215/10X |
E1516/12.5X |
E1820/16X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tube I.D. | Customs tariff weight (kg) | L1 | D3 | D2 | Customs tariff item number | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 2 | 0 | 8 | 3.5 | 2 | 74122000 | ||
- | 1 | 5 Days | 2.5 | 0 | 8 | 4 | 2.5 | 74122000 | ||
- | 1 | 5 Days | 5 | 0.001 | 14 | 6 | 5 | 74122000 | ||
- | 1 | 5 Days | 4 | 0.001 | 14 | 5 | 4 | 74199990 | ||
- | 1 | 5 Days | 6 | 0.001 | 15 | 8 | 6 | 73269098 | ||
- | 1 | 5 Days | 8 | 0.002 | 15 | 10 | 8 | 74122000 | ||
- | 1 | 5 Days | 9 | 0.002 | 15 | 12 | 9 | 74122000 | ||
- | 1 | 5 Days | 12 | 0.002 | 15 | 14.8 | 12 | 74122000 | ||
- | 1 | 5 Days | 14 | 0.003 | 15 | 17.8 | 14 | 74122000 | ||
- | 1 | 5 Days | 18 | 0.006 | 16 | 21.8 | 18 | 74122000 | ||
- | 1 | 5 Days | 10 | 0.003 | 15 | 12 | 10 | 74122000 | ||
- | 1 | 5 Days | 12.5 | 0.004 | 15 | 14.8 | 12.5 | 74122000 | ||
- | 1 | 5 Days | 16 | 0.006 | 20 | 17.8 | 16 | 74122000 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Body only without nut, ring, seals or other parts | Order code | E |
---|---|---|---|---|---|
Engineering material | Brass | Customs tariff weight per | 1 | Customs tariff country of origin | DE |