INA Four-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, T Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008568510000
0008572460000
0009402320000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 40325001980056.5CJ08582.02101.5GG.CJ08-N34.513013GE40-KTT-BKASK082459.111014TCJ40-XL-N

58.40 €

1 5 Days 35255001530051.3CJ07511.5492GG.CJ07-N30.511812.5GE35-KTT-BKASK072153.510014TCJ35-XL-N

-

1 5 Days 50350002320062.8CJ10692.62111GG.CJT10-N3914313GE50-KTT-BKASK102866.112518TCJ50-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 4 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model oval
Model series TCJT.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support