Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0096462130000
Part Number
|
---|
0096462130000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Thread | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.69 € | 1 | 5 Days | 60 | 2.495 | 140 | 118 | 60 | 150 | 42 | 69.9 | M16 | DE |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Unit material | Gray cast iron |
Model | Semi-circular with short base | Model series | GG.SHE.. | Lubrication hole Q | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
This page is INA Pillow Block Unit, Gray Cast Iron, Short Base, Type SHE, part number 0096462130000.
You can find the detail information about specifications and dimensions on part number 0096462130000.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Thread
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008239610000 |
009057749000041 |
0096460000000 |
0096461080000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Thread | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.55 € | 1 | 5 Days | 45 | 1.3 | 107 | 95.3 | 48 | 120 | 32 | 54 | M12 | DE | ||
20.65 € | 1 | 5 Days | 30 | 0.609 | 82 | 76.2 | 40 | 98 | 25 | 42.9 | M10 | SK | ||
- | 1 | 5 Days | 35 | 0.78 | 93 | 82.6 | 45 | 103 | 27 | 47.6 | M10 | DE | ||
- | 1 | 5 Days | 40 | 1.14 | 99 | 88.9 | 48 | 116 | 30 | 49.2 | M12 | DE |