Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0008292930000 |
0008294040000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Unit code | Unit width A (mm) | Pitch circle J (mm) | Bearing code | Model series | U (mm) | V (mm) | Thread | Relubrication possible yes/no | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 30 | 19500 | 11300 | 35.8 | FLAN62-MSB | 44 | 0.58 | 112.7 | FLAN62-MSB(2 pieces) | 8.7 | 90.5 | RAE30-NPP-B | RA.. | 29.2 | 71 | - | no | RA30-XL | |||
- | 1 | 5 Days | 35 | 25500 | 15300 | 39 | FLAN72-MSB | 51 | 0.85 | 122 | FLAN72-MSB (1 piece)/FLAN72-MSA (1 piece) | 9.5 | 100 | GRAE35-NPP-B | GRA.. | 32 | 81 | M6 | yes | GRA35-XL |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 3 | S(mm) | 2.5 |
Customs tariff weight unit | kg | Hole shape | cylindrical | Unit material | Sheet steel |
Model | round | Width/diameter of fixing hole N(mm) | 10.5 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Unit height H(mm)
Unit code
Unit width A(mm)
Pitch circle J(mm)
Bearing code
Model series
U(mm)
V(mm)
Thread
Relubrication possible yes/no
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes