Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
681DB-10
Part Number
|
---|
681DB-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.02 € | 1 | 5 Days | 15.9 | 5 | 90 | 23.4 | 0.35 | -10 | 16 | 20 | 2,900 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 854-R6 | Outer layer | Fire-resistant synthetic rubber | Type | 681DB |
Area of application | Rail vehicles | Fitting series | Series 47 Nipples and Series 10064 Collars | Customs tariff item number | 40093100 |
Pressure classification | Low pressure | Substrate | 1 textile braid layer | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |
This page is PARKER Parkrimp No-Skive Hose 681DB, part number 681DB-10.
You can find the detail information about specifications and dimensions on part number 681DB-10.
Part Number |
---|
681DB-12 |
681DB-16 |
681DB-4 |
681DB-5 |
681DB-6 |
681DB-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.62 € | 1 | 5 Days | 19.1 | 4.5 | 110 | 26.5 | 0.39 | -12 | 19 | 18 | 2,600 | ||
122.23 € | 1 | 5 Days | 25.4 | 4 | 150 | 33.4 | 0.59 | -16 | 25 | 16 | 2,320 | ||
48.60 € | 1 | 5 Days | 6.4 | 7.5 | 40 | 13.1 | 0.15 | -4 | 6 | 30 | 4,360 | ||
50.28 € | 1 | 5 Days | 7.9 | 6.8 | 50 | 14.6 | 0.16 | -5 | 8 | 27 | 3,920 | ||
53.80 € | 1 | 5 Days | 9.5 | 6.3 | 60 | 16.2 | 0.19 | -6 | 10 | 25 | 3,640 | ||
61.08 € | 1 | 5 Days | 12.7 | 5.8 | 70 | 19.9 | 0.24 | -8 | 12 | 23 | 3,360 |