Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
692-4 |
692-5 |
692-6 |
692-8 |
692-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 40 | 11.5 | 0.18 | -4 | 6 | ||
- | 1 | 5 Days | 7.9 | 40 | 13.6 | 0.21 | -5 | 8 | ||
- | 1 | 5 Days | 9.5 | 40 | 15.5 | 0.25 | -6 | 10 | ||
- | 1 | 5 Days | 12.7 | 50 | 20.4 | 0.52 | -8 | 12 | ||
- | 1 | 5 Days | 15.9 | 60 | 23.9 | 0.66 | -10 | 16 |
Loading...
Max. Operating Pressure(MPa) | 21 | Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | SAE 100R17 | Outer layer | Synthetic rubber |
Type | 692 | Min. burst pressure (MPa) | 84 | Area of application | Extremely flexible |
Fitting series | 46 | Customs tariff item number | 40092100 | Min. burst pressure (psi) | 12,180 |
Pressure classification | Medium pressure | Substrate | 1 or 2 layers of high-tensile steel braiding | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |