Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
701-6 |
701-8 |
701-10 |
701-12 |
701-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 9.5 | 45 | 180 | 21.4 | 0.78 | -6 | 10 | 180 | 26,000 | ||
- | 1 | 5 Days | 12.7 | 41.5 | 230 | 24.6 | 0.93 | -8 | 12 | 166 | 24,000 | ||
- | 1 | 5 Days | 15.9 | 35 | 250 | 28.2 | 1.15 | -10 | 16 | 140 | 20,000 | ||
- | 1 | 5 Days | 19.1 | 35 | 300 | 32.2 | 1.58 | -12 | 19 | 140 | 20,000 | ||
- | 1 | 5 Days | 25.4 | 28 | 340 | 39.7 | 2.04 | -16 | 25 | 112 | 16,000 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 856-4SP/ISO 3862-4SP | Outer layer | Synthetic rubber | Type | 701 |
Area of application | Standard | Fitting series | 70 | Customs tariff item number | 40092100 |
Pressure classification | High pressure | Substrate | 4 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |