Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R50TC-10 |
R50TC-12 |
R50TC-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Fitting series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 15.9 | 225 | 28.5 | 5/8 | 1.48 | -10 | - | V4 | ||
- | 1 | 5 Days | 19.1 | 270 | 32 | - | 1.85 | -12 | 19 | V4 | ||
- | 1 | 5 Days | 31.8 | 450 | 52.6 | - | 5 | -20 | 31 | V6 |
Loading...
Max. Operating Pressure(MPa) | 50 | Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | ISO 3862-R15 | Outer layer | Highly wear-resistant synthetic rubber in accordance with MSHA specifications |
Type | R50TC | Min. burst pressure (MPa) | 200 | Area of application | Highly wear-resistant, MSHA approval |
Customs tariff item number | 40092100 | Min. burst pressure (psi) | 29,000 | Pressure classification | High pressure |
Substrate | 4 or 6 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |