Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
492ST-4 |
492ST-5 |
492ST-6 |
492ST-8 |
492ST-10 |
492ST-12 |
492ST-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 28 | 75 | 12 | 1/4 | 0.18 | -4 | - | 112 | 16,240 | ||
- | 1 | 5 Days | 7.9 | 25 | 85 | 13.6 | - | 0.21 | -5 | 8 | 100 | 14,500 | ||
- | 1 | 5 Days | 9.5 | 22.5 | 90 | 15.5 | - | 0.25 | -6 | 10 | 90 | 13,050 | ||
- | 1 | 5 Days | 12.7 | 19 | 130 | 18.9 | - | 0.33 | -8 | 12 | 76 | 11,020 | ||
- | 1 | 5 Days | 15.9 | 15 | 150 | 22.3 | - | 0.33 | -10 | 16 | 60 | 8,700 | ||
- | 1 | 5 Days | 19.1 | 15 | 180 | 26 | - | 0.56 | -12 | 19 | 60 | 8,700 | ||
- | 1 | 5 Days | 25.4 | 11 | 230 | 33.6 | - | 0.75 | -16 | 25 | 44 | 6,380 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 857-1SC/ISO 11237-1SC | Outer layer | Synthetic rubber with polyethylene outer layer | Type | 492ST |
Area of application | Extremely wear-resistant | Fitting series | 46 | Customs tariff item number | 40092100 |
Pressure classification | Medium pressure | Substrate | High-tensile steel wire braid | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |
Configure