Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
731-12 |
731-16 |
731-20 |
731-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19.1 | 42 | 280 | 32 | 1.72 | -12 | 19 | 168 | 24,000 | ||
- | 1 | 5 Days | 25.4 | 38 | 340 | 39 | 2.14 | -16 | 25 | 152 | 22,000 | ||
- | 1 | 5 Days | 31.8 | 32 | 460 | 45 | 2.96 | -20 | 31 | 130 | 18,800 | ||
- | 1 | 5 Days | 38.1 | 29 | 560 | 53 | 3.2 | -24 | 38 | 116 | 16,800 |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 856-4SH/ISO 3862-4SH | Outer layer | Synthetic rubber | Type | 731 |
Area of application | Standard | Fitting series | 73 | Customs tariff item number | 40092100 |
Pressure classification | High pressure | Substrate | 4 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |