INA Pillow Block Unit with Short Base, Gray Cast Iron, Eccentric Locking Collar, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008309760000
0008309840000
0096447090000
0096447330000
0096447840000
0096448060000
0096448220000
0096448650000
0096448810000
0942912680000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap Product code

29.89 €

1 Quote 159800475028.6SHE03280.3957302GRAE15-NNP-B-9.830631857GG.SHE03-PSHE15-XL

-

1 5 Days 179800475028.6SHE03280.3857302GRAE17-NNP-B-9.830631857GG.SHE03-PSHE17-XL

-

1 5 Days 2012800660031SHE04330.4664333GRAE20-NNP-B-12.832651964GG.SHE04-NKASK04PSHE20-XL-N

-

1 5 Days 2514000780031SHE0537.50.5470365GRAE25-NNP-B-143670-70GG.SHE05-NKASK05PSHE25-XL-N

-

1 5 Days 30195001130035.8SHE06440.9482429GRAE30-NNP-B-19.54098-82GG.SHE06-NKASK06PSHE30-XL-N
-

-

1 5 Days 35255001530039-511.2693476GRAE35-NNP-B-25.545103-93GG.SHE07-NKASK07PSHE35-XL-N
-

-

1 5 Days 40325001980043.8-581.5499492GRAE40-NNP-B-32.548116-99GG.SHE08-NKASK08PSHE40-XL-N

-

1 5 Days 50350002320043.8SHE10692.25115572GRAE50-NNP-B-3554135-115GG.SHE10-NKASK10PSHE50-XL-N
-

-

1 5 Days 60520003600053.1-843.83140699GRAE60-NNP-B39.6526015042140GG.SHE12-NKASK12PSHE60-XL-N
-

-

1 5 Days 30207001130035.8-440.9482429GRAE30-XL-NNP-B26.820.740982582GG.SHE06KASK06-

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model cylindrical
Model series PSHE.. Thread M6 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support