Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
611HT-4 |
611HT-6 |
611HT-8 |
611HT-10 |
611HT-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 2.8 | 65 | 12.8 | - | -4 | 6 | 11.2 | 1,600 | ||
- | 1 | 5 Days | 9.5 | 2.8 | 75 | 16 | - | -6 | 10 | 11.2 | 1,600 | ||
- | 1 | 5 Days | 12.7 | 2.8 | 100 | 20 | - | -8 | 12 | 11.2 | 1,600 | ||
- | 1 | 5 Days | 15.9 | 2.4 | 125 | 23.2 | - | -10 | 16 | 9.6 | 1,400 | ||
- | 1 | 5 Days | 19.1 | 2.1 | 150 | 26.2 | 3/4 | -12 | - | 8.4 | 1,200 |
Loading...
Operating Temperature Range(°C) | -40::150 | Inner layer | Synthetic PKR rubber | Customs tariff weight(kg) | 0 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | EN 854-R6 | Outer layer | Synthetic rubber in accordance with MSHA specifications |
Type | 611HT | Area of application | High temperatures | Fitting series | Series 47 Nipples and Series 10064 Collars |
Customs tariff item number | 40093100 | Pressure classification | Low pressure | Substrate | 1 textile braid layer |
Customs tariff weight per | 1,000 | Customs tariff country of origin | IT |