INA Three-Bolt Square Flange Units, Sheet Steel, Eccentric Locking Collar, Lightweight Series, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

230RALTR20-XL

Part Number
230RALTR20-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Shaft Bore Dia. d(mm) 20 Unit Body Material Steel Plate
Basic Load Rating, Dynamic Rating(N) 10000 Basic Load Rating, Static Rating(N) 5000 B1(mm) 24.5
Customs tariff goods number 84832000 Method of fixing Eccentric locking collar d3 max.(mm) 30
Number of fixing holes 3 Customs tariff weight(kg) 0.21 Customs tariff weight unit kg
Unit code FLAN42-LSTR (2 pieces) H2(mm) 76.2 Unit width A(mm) 7.2
Hole shape cylindrical Pitch circle J(mm) 71.5 Base height to shaft center H1/L1(mm) 333
Unit material Sheet steel Model triangular Bearing code RALE20-NPP-B
Model series RALTR.. U(mm) 20.6 V(mm) 49
Width/diameter of fixing hole N(mm) 8.7 Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

This page is INA Three-Bolt Square Flange Units, Sheet Steel, Eccentric Locking Collar, Lightweight Series, P Seal, part number 230RALTR20-XL.
You can find the detail information about specifications and dimensions on part number 230RALTR20-XL.

Tech Support