Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
787TC-8 |
787TC-10 |
787TC-12 |
787TC-16 |
787TC-20 |
787TC-24 |
787TC-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Size | Nominal width (mm) | Customs tariff item number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12.7 | 90 | 21.1 | - | -8 | 12 | 40093100 | DE | ||
- | 1 | 5 Days | 15.9 | 100 | 23.9 | - | -10 | 16 | 40093100 | DE | ||
- | 1 | 5 Days | 19.1 | 120 | 27.9 | 3/4 | -12 | - | 40093100 | DE | ||
- | 1 | 5 Days | 25.4 | 150 | 35.7 | - | -16 | 25 | 40092100 | DE | ||
- | 1 | 5 Days | 31.8 | 210 | 44.9 | - | -20 | 31 | 40092100 | US | ||
- | 1 | 5 Days | 38.1 | 255 | 52.8 | - | -24 | 38 | 40092100 | US | ||
- | 1 | 5 Days | 50.8 | 318 | 67.6 | - | -32 | 51 | 40092100 | US |
Loading...
Max. Operating Pressure(MPa) | 35 | Operating Temperature Range(°C) | -40::125 | Inner layer | Parker synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0 | Customs tariff weight unit | kg | Norm | ISO 18752-DC |
Outer layer | Highly wear-resistant synthetic rubber in accordance with MSHA specifications | Type | 787TC | Min. burst pressure (MPa) | 140 |
Area of application | GlobalCore Compact Spiral | Fitting series | 77 | Min. burst pressure (psi) | 20,000 |
Pressure classification | High pressure | Substrate | 4 or 6 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 |