Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
836-4-RL |
836-6-RL |
836-8-RL |
836-12-RL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Vacuum (kPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 65 | 12.7 | 0 | -4 | 6 | 95 | ||
- | 1 | 5 Days | 9.5 | 75 | 15.7 | 0 | -6 | 10 | 95 | ||
- | 1 | 5 Days | 12.7 | 130 | 19.8 | 0 | -8 | 12 | 95 | ||
- | 1 | 5 Days | 19.1 | 180 | 26.2 | 0.36 | -12 | 19 | 51 |
Loading...
Max. Operating Pressure(MPa) | 1.7 | Operating Temperature Range(°C) | -48::150 | Inner layer | Synthetic PKR rubber |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Outer layer | Blue synthetic PKR rubber in accordance with MSHA specifications | Type | 836 |
Min. burst pressure (MPa) | 6.8 | Area of application | High temperatures | Fitting series | 82 |
Customs tariff item number | 40093100 | Min. burst pressure (psi) | 1,000 | Pressure classification | Low pressure |
Substrate | High-strength textile yarn layer | Customs tariff weight per | 1 | Customs tariff country of origin | US |