Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
301SN-5
Part Number
|
---|
301SN-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.85 € | 1 | 5 Days | 7.9 | 35 | 115 | 16.6 | 0.42 | -5 | 8 | 140 | 20,300 | IN |
Loading...
Operating Temperature Range(°C) | -40::100 | Inner layer | Nitrile (NBR) | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | EN 853-2SN/ISO 1436-2SN / R2AT/SAE 100R2AT | Outer layer | Synthetic rubber | Type | 301SN |
Area of application | Standard | Fitting series | 48 | Customs tariff item number | 40092100 |
Pressure classification | Medium pressure | Substrate | 2 layers of high-tensile steel braiding | Customs tariff weight per | 1,000 |
This page is PARKER Parkrimp No-Skive Hose 301SN, part number 301SN-5.
You can find the detail information about specifications and dimensions on part number 301SN-5.
Configure
Basic Attributes
Type
I.D. d(mm)
Max. Operating Pressure(MPa)
Minimum Bending Radius(mm)
Customs tariff weight(kg)
Size
Nominal width(mm)
Min. burst pressure (MPa)
Min. burst pressure (psi)
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
301SN-16 |
301SN-20 |
301SN-24 |
301SN-32 |
301SN-6 |
301SN-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | Min. burst pressure (MPa) | Min. burst pressure (psi) | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.26 € | 1 | 5 Days | 25.4 | 16.5 | 300 | 38.1 | 1.35 | -16 | 25 | 66 | 9,600 | IN | ||
185.48 € | 1 | 5 Days | 31.8 | 12.5 | 420 | 47.5 | 1.73 | -20 | 31 | 50 | 7,200 | IT | ||
224.23 € | 1 | 5 Days | 38.1 | 9 | 500 | 55 | 2.14 | -24 | 38 | 36 | 5,200 | IT | ||
283.00 € | 1 | 5 Days | 50.8 | 8 | 630 | 67 | 2.96 | -32 | 51 | 32 | 4,600 | IT | ||
49.20 € | 1 | 5 Days | 9.5 | 33 | 130 | 19 | 0.5 | -6 | 10 | 132 | 19,100 | IN | ||
56.03 € | 1 | 5 Days | 12.7 | 27.5 | 180 | 22.2 | 0.6 | -8 | 12 | 110 | 16,000 | IN |