Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
722ST-6 |
722ST-8 |
722ST-10 |
722ST-12 |
722ST-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Size | Nominal width (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 9.5 | 65 | 19.9 | -6 | 10 | ||
- | 1 | 5 Days | 12.7 | 90 | 22.7 | -8 | 12 | ||
- | 1 | 5 Days | 15.9 | 100 | 26.4 | -10 | 16 | ||
- | 1 | 5 Days | 19.1 | 120 | 30.7 | -12 | 19 | ||
- | 1 | 5 Days | 25.4 | 150 | 37.8 | -16 | 25 |
Loading...
Max. Operating Pressure(MPa) | 28 | Operating Temperature Range(°C) | -40::125 | Inner layer | Synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0 | Customs tariff weight unit | kg | Norm | ISO 18752-CC |
Outer layer | Synthetic rubber with polyethylene outer layer | Type | 722ST | Min. burst pressure (MPa) | 112 |
Area of application | GlobalCore | Fitting series | 43 | Customs tariff item number | 40092100 |
Min. burst pressure (psi) | 16,000 | Pressure classification | High pressure | Substrate | 4 spiral layers of high-tensile steel wire |
Customs tariff weight per | 1,000 | Customs tariff country of origin | US |