PARKER Parkrimp No-Skive Hose 463

PARKER Parkrimp No-Skive Hose 463

(i)Remark

  • If you want to order "X" meters of hose, please enter "X" as the quantity. For example: For a 10 meter hose, please enter 10 in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
463-5
463-5-BLU
463-5-BLU-RL
463-5-RL
463-6
463-6-BLU
463-6-BLU-RL
463-6-RL
463-8
463-8-BLU
463-8-BLU-RL
463-8-RL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
O.D. D
(Ø)
Nominal width
(inch)
Customs tariff weight
(kg)
Size Nominal width
(mm)
Min. burst pressure (MPa) Min. burst pressure (psi) Customs tariff weight per Basic color

-

1 5 Days 7.9407515-0.31-5812017,4001,000-

-

1 5 Days 7.9407515-0.31-5812017,4001Blue

-

1 5 Days 7.9407515-0.31-5812017,4001Blue

-

1 5 Days 7.9407515-0.31-5812017,4001-

-

1 5 Days 9.5409017.4-0.38-61012017,4001,000-

-

1 5 Days 9.5409017.4-0.38-61012017,4001Blue

-

1 5 Days 9.5409017.43/80.38-6-12017,4001Blue

-

1 5 Days 9.5409017.4-0.38-61012017,4001-

-

1 5 Days 12.73511020.6-0.481-81210515,2251,000-

-

1 5 Days 12.73511020.6-0.48-81210515,2251Blue

-

1 5 Days 12.73511020.6-0.48-81210515,2251Blue

-

1 5 Days 12.73511020.61/20.488-8-10515,2251-

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) null::120 Inner layer Synthetic rubber Customs tariff weight unit kg
Outer layer Black or blue synthetic rubber Type 463 Area of application High-pressure cleaners
Fitting series 46 Customs tariff item number 40092100 Pressure classification Medium pressure
Substrate 2 layers of high-tensile steel braiding Customs tariff country of origin IT

Tech Support