Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
722-6 |
722-8 |
722-10 |
722-12 |
722-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Customs tariff weight (kg) | Size | Nominal width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 9.5 | 65 | 19.9 | 0.278 | -6 | 10 | ||
- | 1 | 5 Days | 12.7 | 90 | 22.7 | 0.738 | -8 | 12 | ||
- | 1 | 5 Days | 15.9 | 100 | 26.4 | 0.384 | -10 | 16 | ||
- | 1 | 5 Days | 19.1 | 120 | 30.7 | 0 | -12 | 19 | ||
- | 1 | 5 Days | 25.4 | 150 | 37.8 | 0 | -16 | 25 |
Loading...
Max. Operating Pressure(MPa) | 28 | Operating Temperature Range(°C) | -40::100 | Inner layer | Synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | ISO 18752-BC | Outer layer | Synthetic rubber |
Type | 722 | Min. burst pressure (MPa) | 112 | Area of application | GlobalCore |
Fitting series | 43 | Customs tariff item number | 40092100 | Min. burst pressure (psi) | 16,000 |
Pressure classification | High pressure | Substrate | 4 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 |
Customs tariff country of origin | IT |