Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
797TC-8 |
797TC-10 |
797TC-12 |
797TC-16 |
797TC-20 |
797TC-24 |
797TC-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Customs tariff weight (kg) | Size | Nominal width (mm) | Customs tariff item number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12.7 | 100 | 21.1 | - | 0 | -8 | 12 | 40093100 | IT | ||
- | 1 | 5 Days | 15.9 | 115 | 23.9 | - | 0 | -10 | 16 | 40093100 | DE | ||
- | 1 | 5 Days | 19.1 | 135 | 27.9 | - | 1.16 | -12 | 19 | 40093100 | DE | ||
- | 1 | 5 Days | 25.4 | 165 | 35.7 | - | 0 | -16 | 25 | 40093100 | DE | ||
- | 1 | 5 Days | 31.8 | 225 | 44.9 | - | 0 | -20 | 31 | 40092100 | US | ||
- | 1 | 5 Days | 38.1 | 305 | 52.8 | 1.5 | 0 | -24 | - | 40092100 | US | ||
- | 1 | 5 Days | 50.8 | 380 | 67.6 | - | 0 | -32 | 51 | 40092100 | US |
Loading...
Max. Operating Pressure(MPa) | 42 | Operating Temperature Range(°C) | -40::125 | Inner layer | Parker synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | ISO 18752-DC/ISO 18752-CC 2 | Outer layer | Highly wear-resistant synthetic rubber in accordance with MSHA specifications |
Type | 797TC | Min. burst pressure (MPa) | 168 | Area of application | GlobalCore Compact Spiral |
Fitting series | 77 | Min. burst pressure (psi) | 24,000 | Pressure classification | High pressure |
Substrate | 4 or 6 spiral layers of high-tensile steel wire | Customs tariff weight per | 1,000 |