Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
487TC-4 |
487TC-6 |
487TC-8 |
487TC-10 |
487TC-12 |
487TC-16 |
487TC-20 |
487TC-24 |
487TC-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Size | Nominal width (mm) | Fitting series | Substrate | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 6.4 | 50 | 13.1 | - | -4 | 6 | 43/48 | Steel braiding insert | DE | ||
- | 1 | 5 Days | 9.5 | 65 | 17.2 | - | -6 | 10 | 43/48 | Steel braiding insert | DE | ||
- | 1 | 5 Days | 12.7 | 90 | 20.4 | - | -8 | 12 | 43/48 | Steel braiding insert | DE | ||
- | 1 | 5 Days | 15.9 | 100 | 23.9 | - | -10 | 16 | 43/48 | Steel braiding insert | DE | ||
- | 1 | 5 Days | 19.1 | 120 | 27.8 | - | -12 | 19 | 43/48 | Steel braiding insert | DE | ||
- | 1 | 5 Days | 25.4 | 150 | 37.8 | - | -16 | 25 | 43 | 4 spiral layers | IT | ||
- | 1 | 5 Days | 31.8 | 210 | 46.3 | - | -20 | 31 | 77 | 4 spiral layers | US | ||
- | 1 | 5 Days | 38.1 | 250 | 52.8 | 1.5 | -24 | - | 77 | 4 spiral layers | US | ||
- | 1 | 5 Days | 50.8 | 320 | 64.8 | - | -32 | 51 | 77 | 4 spiral layers | US |
Loading...
Max. Operating Pressure(MPa) | 28 | Operating Temperature Range(°C) | -40::125 | Inner layer | Synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0 | Customs tariff weight unit | kg | Norm | ISO 18752-AC/ISO 18752-CC |
Outer layer | Synthetic rubber in accordance with MSHA specifications | Type | 487TC | Min. burst pressure (MPa) | 112 |
Area of application | GlobalCore | Customs tariff item number | 40092100 | Min. burst pressure (psi) | 16,000 |
Pressure classification | Medium pressure | Customs tariff weight per | 1,000 |