Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
787ST-8 |
787ST-10 |
787ST-12 |
787ST-16 |
787ST-24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Size | Nominal width (mm) | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 12.7 | 90 | 21.1 | - | -8 | 12 | US | ||
- | 1 | 5 Days | 15.9 | 100 | 23.9 | 5/8 | -10 | - | US | ||
- | 1 | 5 Days | 19.1 | 120 | 27.9 | - | -12 | 19 | US | ||
- | 1 | 5 Days | 25.4 | 150 | 35.7 | - | -16 | 25 | US | ||
- | 1 | 5 Days | 38.1 | 255 | 52.8 | - | -24 | 38 | DE |
Loading...
Max. Operating Pressure(MPa) | 35 | Operating Temperature Range(°C) | -40::125 | Inner layer | Parker synthetic rubber |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0 | Customs tariff weight unit | kg | Norm | ISO 18752-DC |
Outer layer | Synthetic rubber with special polyethylene coating | Type | 787ST | Min. burst pressure (MPa) | 140 |
Area of application | GlobalCore Compact Spiral | Fitting series | 77 | Customs tariff item number | 40092100 |
Min. burst pressure (psi) | 20,000 | Pressure classification | High pressure | Substrate | 4 or 6 spiral layers of high-tensile steel wire |
Customs tariff weight per | 1,000 |