Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
285-4-RL |
285-6-RL |
285-8-RL |
285-10-RL |
285-12-RL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | Minimum Bending Radius (mm) | O.D. D (Ø) | Nominal width (inch) | Size | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 5 | 25 | 12.4 | 3/16 | -4 | ||
- | 1 | 5 Days | 8 | 38 | 15.7 | 5/16 | -6 | ||
- | 1 | 5 Days | 10 | 51 | 18.8 | 13/32 | -8 | ||
- | 1 | 5 Days | 12.5 | 64 | 21.1 | 1/2 | -10 | ||
- | 1 | 5 Days | 16 | 76 | 24.4 | 5/8 | -12 |
Loading...
Max. Operating Pressure(MPa) | 3.4 | Operating Temperature Range(°C) | -30::125 | Inner layer | 1 nylon diffusion barrier between 2 elastomer layers |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0 | Customs tariff weight unit | kg | Norm | SAE J2064 C |
Outer layer | Heat, humidity and ozone-resistant elastomer | Type | 285 | Min. burst pressure (MPa) | 17.2 |
Area of application | Air conditioning and coolants | Vacuum (kPa) | 95 | Fitting series | 26 |
Customs tariff item number | 40092100 | Min. burst pressure (psi) | 2,500 | Pressure classification | Low pressure |
Substrate | 1 textile braid | Customs tariff weight per | 1 | Customs tariff country of origin | US |